Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
profiltek/products/f9d9239f-64c2-42ed-a46f-51e4905ca8f6
Home
Categories
Sanitary
Shower screens
Fijo One OT2011-Documentation Français
Available in United States
Profiltek
Follow
Archived
Fijo One OT2011-Documentation Français
Download the technical, quality and mounting information of the shower enclosure Fijo One OT2011.
Download unavailable (files archived)
Specification
Specification
Quality Certificates: ISO 9001-2008, UNE 166002, CE Guarantee Mounting instructions QR Code Technical drawing-Scheme Teknoclean info Features
Technical specification
Technical specification
Unique ref.
128281-DocumentationFR
Product family
Fijos One
Product group
WALK-IN
Type
Documentation (info)
Date of publishing
2010-08-02
Edition number
1
Height (mm)
1950
Width (mm)
1600
Depth (mm)
8
Links
Links
Product url
http://bimobject.com/profiltek/product/128281
Instruction video
https://www.youtube.com/embed/-XK8LCYcXcY?rel=0
Product certification
http://www.profiltek.com/en/quality-policy
Related
Related
Material main
Glass
Material secondary
Aluminum
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
59
Classification
Classification
BIMobject Category
Sanitary - Shower screens
IFC classification
Furnishing Element
UNSPSC name
Glass doors
UNSPSC code
30171501
Uniclass 2015 Code
Pr_40_20_06_79
Uniclass 2015 Description
Shower enclosures
CSI MasterFormat 2014 Code
10 28 19
CSI MasterFormat 2014 Title
Tub and Shower Enclosures
OmniClass Number
23-31 17 17
OmniClass Title
Shower Enclosures
Similar products
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
Ideagroup
Brave shower enclosure BV1Nx2
3.3
(
9
)
Download
Ideagroup
Brave shower enclosure alcove BVNI
4.9
(
21
)
Download
Ideagroup
Easy shower enclosure alcove EYNI
Download
Ideagroup
Vitrum shower enclosure VT1LTF
Download
Ideagroup
Luce shower enclosure alcove LCNI
Download