Publish your products
PROMATECT®-XS Fire Resistant Steel Columns Enclosure - Promat France
PROMATECT®-XS Fire Resistant Steel Columns Enclosure - Promat France
PROMATECT®-XS Fire Resistant Steel Columns Enclosure - Promat France
PROMATECT®-XS Fire Resistant Steel Columns Enclosure - Promat France
    Promat

    PROMATECT®-XS Fire Resistant Steel Columns Enclosure - Promat France

    PROMATECT®-XS is a calcium sulphate dihydrate-based, fibreglass-reinforced, fire-resistant board.

    It is used for the fire protection of steel columns. A1 and non-combustible. ETE 18/0645

    Specification
    • High fire resistance, up to R 240 in steel post protection.

      Can be used in sheltered outdoor (Y) :

      Moisture resistant
      Freeze/thaw resistant
      High mechanical resistance, easy to implement:

      Without metal frame
      Easy cutting with a cutter, hand saw or circular saw
      Fixing of the plates by stapling together
      Space saving thanks to a fire protection in contact with the steel structure.

      High durability 25 years minimum.

      Rated A+ for indoor air VOC emissions.

    Technical specification
    • Unique ref.lining-systems-promatect-xs
    • Product familyDucts
    • Product groupPromat France
    • TypeAssembly (multiple objects)
    • Date of publishing2020-09-17
    • Edition number1
    Related
    • Material mainCalcium silicate
    • Designed inFrance
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWalls - Other
    • IFC classificationWall
    • ETIM CodeEC000210
    • ETIM NameFire partitioning
    • UNSPSC nameDrywall
    • UNSPSC code30161503
    • Uniclass 2015 CodePr_25_71_52_24
    • Uniclass 2015 DescriptionFibre-reinforced calcium silicate fire protection boards
    • CSI MasterFormat 2014 Code07 82 13
    • CSI MasterFormat 2014 TitleCalcium-Silicate Board Fireproofing
    • OmniClass Number23-13 25 11 11 11
    • OmniClass TitleCalcium Silicate Board Fireproofing
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    North America Europe South America Oceania Africa
    Collectivity of Saint Martin
    France
    French Guiana
    French Polynesia
    Mayotte
    Guadeloupe
    New Caledonia
    Reunion
    Martinique
    Wallis and Futuna
    Saint Pierre and Miquelon
    Saint-Barthélemy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit