Publish your products
Fire Collar for Combustible Pipes
Fire Collar for Combustible Pipes
    Promat

    Fire Collar for Combustible Pipes

    Floor waste collars help prevent the passage of fire and smoke through openings in compartment floors in the event of a fire. For installation of collars on permanent formwork and in thin floor slabs (<150mm) always contact Promat. These collars are available in various models and the type used depends on the certification required for the building.

    PROMASEAL® Floor Waste Cast-in Collars (Patent Pending) are designed to provide fire resistance function where floor wastes penetrate wet areas. The collars have been tested for cast-in floor applications with the pipe fitting within the collar and when tested to AS1530: Part 4 and AS4072: Part 1 achieved an FRL of -/240/240.

    The FWC100 collar is suitable for 50, 80 & 100mm uPVC, 100mm HDPE and 100mm Rehau Raupiano pipe. Minimum Slab depth is 150mm.

    Advantages
    • Tested for uPVC, HDPE and Raupiano pipe
    • Can have socket/coupling for either uPVC or HDPE installed within collar
    • To suit 50, 80 & 100mm pipes
    • High and Low version available

    Technical specification
    • Unique ref.promaseal_floor_waste_castin_collar_fwc
    • Product familyFire Stopping
    • Product groupIntumescent Sealing
    • TypeObject (single object)
    • Date of publishing2021-09-03
    • Edition number1
    • Height (mm)107
    • Width (mm)190
    • Depth (mm)220
    Related
    • Designed inAustralia
    • Manufactured inAustralia
    Classification
    • BIMobject CategoryFire Products - Protection
    • IFC classificationObject
    • ETIM CodeEG000056
    • ETIM NameFire protection systems
    • UNSPSC nameFire protection
    • UNSPSC code4619

    Region availability

    Asia Oceania
    Armenia
    American Samoa
    Azerbaijan
    Australia
    Bangladesh
    Cook Islands
    Bhutan
    Federated States of Micronesia
    British Indian Ocean Territory
    Fiji
    Brunei
    French Polynesia
    Cambodia
    Guam
    China
    Kiribati
    Christmas Island
    Marshall Islands
    Cocos (Keeling) Islands
    Nauru
    Georgia
    New Caledonia
    Hong Kong
    New Zealand
    India
    Niue
    Indonesia
    Norfolk Island
    Japan
    Northern Mariana Islands
    Kazakhstan
    Palau
    Kyrgyzstan
    Papua New Guinea
    Laos
    Pitcairn Islands
    Macau
    Samoa
    Malaysia
    Solomon Islands
    Maldives
    Timor-Leste
    Mongolia
    Tokelau
    Myanmar (Burma)
    Tonga
    Nepal
    Tuvalu
    North Korea
    United States Minor Outlying Islands
    Pakistan
    Vanuatu
    Philippines
    Wallis and Futuna
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit