This is the system for two sliding doors, using two pocket frames you can get a big doorway. It is a perfect solution for open-space rooms, for walk-in closet… etc. Wooden or glassy door panel can be used. The simultaneous opening kit (available on demand) allows at the same time the opening and closing of the two door panels.
The double pocket frame for solid and plasterboard walls is available in the following dimensions: From 300+300 to 1500+ 1500 mm wide from 500 to 3000 mm high
Intermediate sizes are available in increments of 50 mm.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |