Publish your products
PUNTA LOCKER
Punta

PUNTA LOCKER

3.0 out of 5 stars3.0(6 reviews)
LK3 Locker comes standard with an Abloy Classic-lock , and adjustable feet pedestal Locker. All cabinets are also available without a tripod.the Locker can be installed on the plinth SO-or PP-seat stand on - including wall-mounting is also possible. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Technical specification
  • Unique ref.LK3301
  • Product familyLockers
  • Product groupmailbox locker
  • TypeObject (single object)
  • Date of publishing2012-11-27
  • Edition number1
  • Height (mm)1900
  • Width (mm)900
  • Depth (mm)532
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinetry
  • UNSPSC code301618