Delta Laserline VT
Purmo

Delta Laserline VT

Purmo’s Delta Laserline Ventil column radiators are manufactured in the same types and sizes, and support the same features as the Delta Laserline radiators. The basic difference is that – in contrast to the Delta Laserline radiators – Delta Laserline Ventils are factory equipped with the valve insert with initial preset. The radiators are to be connected to the hydronic domestic heating system from the bottom, with two connecting stubs with internal diameter G .” and 50 mm spacing (not applicable to the radiators connected via the edge segments). As standard, opposite the valve insert the welded-on cover is positioned, with internal thread G .”, for the comfortable G .” air vent mounting, and below – the same cover also with G .” internal thread, for closing plug mounting.
Specification
  • Description: decorative column radiator, totally laser- welded. Delta- profiled cross section of the external columns for
    the maximized heat output.
    Height: from 155 mm up to 3000 mm, the height of the selected models matches the connecting stubs' spacing of the
    old- fashioned cast- iron radiators. At Client's wish, each requested height of the radiator can be delivered, in
    the range between 300 mm and 3000 mm, with 1 mm precision

    Length: from 200 mm up to 2500 mm (from 4 up to 50 segments). Depending on the radiators' types and sizes,
    possible integration on one side up to the length of 2000 mm (according to the relevant table). In other cases,
    the radiators are delivered in separate blocks- plugs, connecting nipples and gaskets inclusive- for sassembly
    on the building site; length tolerance: from 0% up to + 1%

    Depth:
    2- columned: 63 mm
    3- columned: 101 mm
    4- columned: 139 mm
    5- columned: 177 mm
    6- columned: 215 mm

    Connection: bottom 2 x G ½" (note: middle connection possible only for radiators with even number of segments and
    overall length up to 30 segments). With order, please provide the information on the connection variant,
    conforming to the relevant option

    Brackets: see: accessories, plug and air vent included with brackets

    Colour: as standard snow- white RAL 9016 varnish, other RAL colours at request

    Operating pressure: 10 bar

    Test pressure: 13 bar

    Max. temperature: 120°C

    Packaging: packed for transport in environmental friendly, edge- protecting packaging, welded in foil.

    Delivery range: radiator delivered without brackets- to be ordered separately, depending on the radiator's type and
    size; factory mounted valve insert with connecting thread M30x1.5 mm.
Technical specification
  • Unique ref.purmo-delta-laserline-vt-column-radiators
  • Collection setPurmo
  • CollectionColumn radiators
  • TypeObject (single object)
  • Date of publishing2017-06-21
  • Edition number3
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • UNSPSC nameRadiators
  • UNSPSC code40101801
  • Uniclass 1.4 CodeL75621
  • Uniclass 1.4 DescriptionRadiators
  • Uniclass 2.0 CodePR-60-36-73
  • Uniclass 2.0 DescriptionRadiators
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • NBS Reference Code60-36-73
  • NBS Reference DescriptionRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 13
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Europe Asia Oceania
Belgium
China
Australia
Austria
Kazakhstan
Belarus
Czech Republic
Croatia
France
Netherlands
Romania
Ukraine
Latvia
Slovenia
United Kingdom
Germany
Lithuania
Russia
Moldova
Poland
Hungary
Denmark
Finland
Sweden
Norway
Åland Islands