Santorini
Purmo

Santorini

Straight lines of the Santorini model make its appearance timeless and classic. It is a perfect element of every bathroom. The Santorini A radiator is an excellent solution for those, who want to replace their old radiator with a new one without the need for modifi cations of piping. The model is available with right or left side connectors.
Specification
  • Material: high quality steel section

    Heating medium: water

    Connections: 4 threaded ½" female connections

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Painting: anaphoretic priming, final painting with the use of electrostatic powder coating

    Colours: RAL 9016 white, other colours from the RAL colour chart are available on request

    Basic equipment: brackets with adjustable wall distance, ½" air vent, blanking plug (Santorini A- three blanking plugs).

    Additional equipment: round chrome plated towel hanger, C- type chrome plated hanger, electric heater.
Technical specification
  • Unique ref.purmo-santorini-bathroom-radiators
  • Collection setPurmo
  • CollectionBathroom radiators
  • TypeObject (single object)
  • Date of publishing2017-06-21
  • Edition number3
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • UNSPSC nameRadiators
  • UNSPSC code40101801
  • Uniclass 1.4 CodeL75621
  • Uniclass 1.4 DescriptionRadiators
  • Uniclass 2.0 CodePR-60-36-73
  • Uniclass 2.0 DescriptionRadiators
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • NBS Reference Code60-36-73
  • NBS Reference DescriptionRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 13
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Europe Oceania Asia
Austria
Australia
China
Belarus
Kazakhstan
Belgium
Croatia
Czech Republic
France
Germany
Hungary
Latvia
Lithuania
Moldova
Netherlands
Poland
Romania
Russia
Slovenia
Ukraine
United Kingdom