Publish your products
Ticket / Teller Window, Ticket Window & Deal Tray Combo
Quikserv

Ticket / Teller Window, Ticket Window & Deal Tray Combo

4.6 out of 5 stars4.6(8 reviews)

Quikserv's ticker/teller windows are designed with security in mind. Used widely in cash express locations, ticket booths, hotels, security deposit locations, and anywhere security is required for the transfer of funds or smaller items. Level 1 and Level 3 bullet-resistant available. This ticket window has the deal tray built into the base (8-1/2” x 11”) along with a flip cover to prevent drafts from entering the building. We have 3 standard sizes available in 1/4″ clear tempered or Level 1 bullet resistant glazing ready for shipping in 5-7 business days. 

Standard Sizes:
TI-2436: 24″W x 36″H
TI-3036: 30″W x 36″H
TI-3636: 36″W x 36″H

Specification
  • Standard Features

    • Shipped fully assembled and ready to install
    • Warranty backed with Nationwide Service Centers
    • Dark bronze or clear anodized aluminum
    • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
    • Constructed with high-visibility, bullet-resistant materials (Level 1)
    • QuikServ security sheet (level 1 or 3)
    • Stainless steel flip lid built into deal tray

    Optional Features

    • Custom colors available
    • Various glazing options (B/R, Insulated, Tinted, etc)
    • Bullet-resistant transoms and sidelights – Level I or III
    • Full intercom systems
    • 1/4” tempered safety glass with or without speak-thru
    • Amplified speak-thru
    • Also available with slide up window instead of deal tray in base. Slide up window available in 3 sizes; 7-1/4”W x 3-1/4”H, 9”W x 3”H and 12”W x 4”H. See picture on left for example of slide-up window.



Technical specification
  • Unique ref.ticket-teller-window
  • Product familySecurity
  • Product groupTicket Windows
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_57
  • Uniclass 2015 DescriptionOpening security and protection products
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit