Quooker - Flex Round
All-in-one tap with a flexible pull-out hose.
The Flex is our best-selling instant 100°C and standard hot and cold tap, thanks to the extra reach of its extendable hose. Great for washing veggies, rinsing chopping boards and cleaning the sink. Its integrated boiling water safety stop means boiling water won’t pour if the hose is pulled out.
Every Quooker system has a tap on the worktop and a tank underneath. The tank stores water at 108°C. (Yes, above boiling!) Because the tank is vacuum insulated, heat can’t escape. It takes just 10 watts of energy to keep the water to temperature: that’s less than a standard low-energy lightbulb. When boiling water is dispensed, it leaves the tap at exactly 100°C. Fresh water flows into the tank, and is maintained there at the right temperature.
You can add an optional CUBE for chilled sparkling and still water to every Quooker tap.
Region availability
| Asia | Europe |
|---|---|
Hong Kong | Austria |
Israel | Belgium |
United Arab Emirates | Denmark |
France | |
Germany | |
Iceland | |
Ireland | |
Italy | |
Luxembourg | |
Netherlands | |
Norway | |
Poland | |
Portugal | |
Spain | |
Sweden | |
Switzerland | |
United Kingdom |