Publish your products
LPACK Field-Adjustable Wall Pack
LPACK Field-Adjustable Wall Pack

    LPACK Field-Adjustable Wall Pack

    • Selectable wattages:
    • WPLEDL: 113W/85W/58W
    • Selectable CCT: 3000K/4000K/5000K
    • Selectable on/off photocell.
    • Optional Lightcloud Blue-enabled MVS motion sensor
    • Voltage ratings: 120-277V
    • Comes with integrated junction box
    • Suitable for wet locations
    • 5-Year, no-compromise warranty
    Specification
      • CONSTRUCTION
        • Cold Weather Starting: Minimum starting temperature is -40°C (-40°F)
        • Maximum Ambient Temperature: Suitable for use in up to 40°C (104°F)
        • Mounting: Integrated junction box for wall mounting.
        • Housing Material: Die-cast aluminum
        • Lens: Acrylic
        • Reflector: Specular aluminum
        • Green Technology: Mercury and UV free. RoHs-compliant components.
        • Finish: Formulated for high durability and long lasting color
      • COMPLIANCE
        • UL Listed: Suitable for wet locations. Suitable for mounting within 4 feet of the ground.
        • DLC Listed: This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
        • DLC Product ID: S-7SSG86
      • KEY FEATURES
        • The field-adjustable wall pack with on/off photocell
      • LED CHARACTERISTICS
        • LEDs: Long-life, high-efficacy, surface-mount LEDs
        • Color Uniformity: RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
        • Color Consistency: 7-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
        • IESNA LM-79 & LM-80 Testing: RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80.
      • FIELD ADJUSTABLE
        • Color temperature: Selectable 3000/4000/5000K (4000K default)
        • Wattage: Selectable113/85/58W (85W default)
        • Photocell setting: on/off (off default)
      • OTHER
        • Warranty: The RAB 5-year, no-compromise warranty covers light output, color stability, driver performance, paint finish and labor. RAB’s warranty is subject to all terms and conditions found at rablighting.com/warranty.
        • BUY American Act Compliance: RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
      • PERFORMANCE
        • Lifespan: 100,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
        • MODEL# THD PF 120V 277V
          • WPLEDL 113W 8.5% 99.4% 10.6% 92.7%
          • WPLEDL 85W 8.2% 99.2% 10.3% 88.6%
          • WPLEDL 58W 7.8% 98.8% 11.7% 81.0%
      • LIGHTCLOUD BLUE
        • Lightcloud Blue enabled:
          • Lightcloud Blue (LCB) is a Bluetooth Mesh wireless lighting control system that allows you to control RAB’s various compatible devices.
          • With RAB’s patented Rapid Provisioning technology, devices can be quickly and easily commissioned for residential and large commercial applications using the Lightcloud Blue mobile app.
          • Each device in a system can communicate with any other device, eliminating the need for a Gateway or Hub and maximizing the control system’s reach.
        • DLC system - N1XMLOEATBA (Interior); NHCZ2BIA17L (Exterior)
      • OCCUPANCY SENSORS (OPTIONAL)
        • Sensor Type: Microwave (MVS)
        • Sensor Mounting: Externally mounted to fixture using bracket A-100479
        • Integrated Sensor Model Number(s): /LCBS/MVS option uses MVS50/LCB + Bracket A-100479
        • Input Voltage: 12VDC
        • Operating Frequency: 50/60Hz
        • Input Current: 30mA
        • Operating Temperature: -40°F to 140°F (-20°C to 60°C)
        • Max Mounting Height: 50 ft (MVS)
        • Detection Range: MVS: 50 ft diameter mounted at 50
        • Daylight Sensing: The sensor will determine to trigger the light(s) on or not based on the daylight threshold level set.
        • Default Settings:
          • Motion Sensitivity: High
          • Brightness when triggered : 100%
          • Hold time: 20 minutes
          • Standby to dim: 20%
          • Standby time: 1 minute
          • When vacant: Off
          • Daylight: Disabled
        • Adjustable Settings: Settings for Lightcloud Blue-enabled sensors can be adjusted using the mobile app.
      • ELECTRICAL
        • Drivers: Constant Current, Class 2, 120-277V, 50/60 Hz
        • WPLEDL:
          • 113W: 120V: 0.96A, 208V: 0.55A,240V: 0.47A, 277V: 0.44A
          • 85W: 120V: 0.70A, 208V: 0.41A,240V: 0.36A, 277V: 0.34A
          • 58W: 120V: 0.48A, 208V: 0287A,240V: 0.26A, 277V: 0.25A
        • Dimming Driver: Dims down to 10% and then off
        • Surge Protection: Line-Line: 6kV; Line - GND:10kV
        • Note: All values are typical (tolerance +/- 10%)
        • THD/Power Factor: Selectable Photocell
        • All models come standard with an integrated, selectable, on/off photocell that can automatically control when the wall packs turn on for even greater energy savings.
    Technical specification
    • Unique ref.lpack-field-adjustable-wall-pack
    • Product familyExterior Lighting
    • Product groupWall Pack Lights
    • TypeObject (single object)
    • Date of publishing2025-05-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit