Publish your products
LPACK® WPLEDM & WPLEDS Field-Adjustable Wall Pack 6W - 32W
LPACK® WPLEDM & WPLEDS Field-Adjustable Wall Pack 6W - 32W
LPACK® WPLEDM & WPLEDS Field-Adjustable Wall Pack 6W - 32W
LPACK® WPLEDM & WPLEDS Field-Adjustable Wall Pack 6W - 32W

    LPACK® WPLEDM & WPLEDS Field-Adjustable Wall Pack 6W - 32W

    The field-adjustable wall pack with selectable on/off photocell

    KEY FEATURES

    • Selectable wattages: 
      • WPLEDS: 13W/10W/6W 
      • WPLEDM: 32W/24W/16W
    • Selectable CCT: 3000K/4000K/5000K
    • Selectable on/off photocell
    • Voltage ratings: 120-277V
    • Comes with integrated junction box
    • Suitable for wet locations for downlight application
    • 5-Year, no-compromise warranty
            Specification
              • CONSTRUCTION
                  • Cold Weather Starting
                    • Minimum starting temperature is -40°C (-40°F)
                  • Maximum Ambient Temperature
                    • Suitable for use in up to 40°C (104°F)
                  • Cold Weather Starting for Battery Backup
                    • Minimum starting temperature is -0°C (-40°F)
                  • Maximum Ambient Temperature for Battery Backup
                    • Suitable for use in up to 40°C (104°F)
                  • Cold Weather Starting for Cold Start Battery Backup
                    • Minimum starting temperature is -20°C (-4°F)
                  • Maximum Ambient Temperature for Cold Start Battery Backup
                    • Suitable for use in up to 40°C (104°F)
                  • Mounting
                    • Integrated junction box with optional wall plate included
                  • Housing Material
                    • Aluminum
                  • Finish
                    • Formulated for high durability and long lasting color
                  • Lens
                    • Acrylic
                  • Reflector
                    • High Reflection Polycarbonate
                  • Green Technology
                    • Mercury and UV free. RoHs-compliant components
              • COMPLIANCE
                  • UL Listed:
                    • Suitable for wet locations (downlight application only)
                  • DLC Listed:
                    • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
                  • DLC Product ID:
                    • WPLEDS: S-SL134D
                    • WPLEDM: S-FP7DFD
              • LED CHARACTERISTICS
                  • LEDS
                    • Long-life, high-efficacy, surface-mount LEDs
                  • Color Uniformity
                    • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chr5omaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
                  • IESNA LM-79 & LM-80 Testing:
                    • RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80.
              • FIELD ADJUSTABLE
                • Color temperature: Selectable 3000/4000/5000K (4000K default)
                • Selectable Wattages : WPLEDS: 13W/10W/6W (10W default) & WPLEDM: 32W/24W/16W (24W default)
                • On/Off Photocell: Factory default- Of
              • OTHER
                • Warranty: The RAB 5-year, no-compromise warranty covers light output, color stability, driver performance, paint finish and labor. RAB’s warranty is subject to all terms and conditions found at rablighting.com/warranty.
                • BUY American Act Compliance: RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
              • PERFORMANCE
                • Lifespan: 100,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
              • ELECTRICAL
                • Drivers: Constant Current, Class 2, 120-277V, 50/60 Hz
                • WPLEDS:
                  13W: 120V: 0.05A, 208V: 0.03A,240V: 0.03A, 277V: 0.03A
                  10W: 120V: 0.07A, 208V: 0.05A,240V: 0.04A, 277V: 0.04A
                  6W: 120V: 0.10A, 208V: 0.07A,240V: 0.06A, 277V: 0.05A
                  WPLEDM:
                  32W: 120V: 0.13A, 208V: 0.08A,240V: 0.07, 277V: 0.06A
                  24W: 120V: 0.19A, 208V: 0.12A,240V: 0.10A, 277V: 0.09A
                  16W: 120V: 0.26A, 208V: 0.16A,240V: 0.14A, 277V: 0.12A
                • Dimming Driver: Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
                • Surge Protection: L-L 2kV, L-G 4kV
                • Note: All values are typical (tolerance +/- 10%)
            Technical specification
            • Unique ref.lpack-wpledm-wpleds-field-adjustable-wall-pack
            • Product familyExterior Lighting
            • Product groupWall Pack Lights
            • TypeObject (single object)
            • Date of publishing2025-07-17
            • Edition number1
            Classification
            • BIMobject CategoryLighting - Wall Mounted
            • IFC classificationLight Fixture
            • CSI MasterFormat 2014 Code26 56 00
            • CSI MasterFormat 2014 TitleExterior Lighting
            • OmniClass Number23-35 47 11
            • OmniClass TitleLighting Fixtures

            Region availability

            North America
            United States