Publish your products
Rada SP W150X Wall Mounted Spout
RADA

Rada SP W150X Wall Mounted Spout

Wall and deck mounted spouts with polished chrome finish and fitted with 5 litres/minute flow regulator.
Specification
  • Product Reference

    Rada SP WD100 (1.1503.726)

    Rada SP WD110 (1.1503.727)

    Rada SP W150 (1.1503.729)

    Rada SP W190 (1.1503.730)

    Rada SP W150X (1.1503.731)

    Options

    Flow straightener

    Standard product features

    Rada ½" basin spouts are available in a number of variations:

    • SP WD100 Deck mounted basin spout-Low: A deck mounted basin spout with 100 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP WD110 Deck mounted basin spout: A deck mounted basin spout with 110 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP WHD110 Deck mounted basin spout-High: A high neck deck mounted basin spout with 105 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP W150 Wall mounted basin spout: A wall mounted basin spout with 150 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP W190 Wall mounted basin spout-Long: A wall mounted basin spout with 190 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    • SP W150X Wall mounted spout: A wall mounted basin spout with 150 mm throw, supplied complete with a 5 litres/minute flow regulator (optional flow straightener are also available).

    Materials:

    Body: Chrome plated brass.

    Accessories:

    ½" BSP to NPT adaptor for wall mounted spouts.

    Product Options

    Flow straightener.

Technical specification
  • Unique ref.Rada-SP-W150X-Wall-Mounted-Spout
  • Product familySanitary
  • Product groupTaps & Mixers
  • TypeObject (single object)
  • Date of publishing2025-10-29
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_99
  • Uniclass 2015 DescriptionWashbasin thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom