We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Linz Beige

Unique ref.: LINZ-BEIGE
Brand: Rak Ceramics
Product family: Linz
Product group: Beige
Depth (mm): 110
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (2)
Rak ceramic’s product portfolio with a wide range of colours, sizes and finishes, open unlimited creative opportunities for both architects and homeowners. due to finest quality of raw materials and advanced technology, the products of rak ceramics exceed international quality standards.


Material main: Ceramics
Material secondary: Ceramics
Designed in: Italy
Manufactured in: United Arab Emirates

BIMobject Category: Building Materials - Tiles
UNSPSC name: Ceramic tiles or flagstones
UNSPSC code: 30131704
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
This product is available in:
Middle East
  • Bahrain
  • Kuwait
  • United Arab Emirates

BIMobject SEEK Properties

Building Materials - Tiles

Name Value
Colour BEIGE
Material LINZ

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour BEIGE
Material LINZ

All BIM objects are real products from real manufacturers confirmed and approved