We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Maximus Classic Carrara

Unique ref.: MAXIMUS-CLASSIC-CARRARA
Brand: Rak Ceramics
Product family: Maximus classic
Product group: Carrara
Depth (mm): 6
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (2)
Classy marble and granite patterns displaying elegant veins which remodel walls and floors creating surreal ambiances. classic collection is available in sizes of 135 x 305cm, 120 x 240cm and 120 x 120cm with thickness of 14.5mm and 12.5mm.


Material main: Ceramics
Material secondary: Ceramics
Designed in: Italy
Manufactured in: United Arab Emirates

BIMobject Category: Building Materials - Tiles
UNSPSC name: Ceramic tiles or flagstones
UNSPSC code: 30131704
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
This product is available in:
Middle East
  • Bahrain
  • Kuwait
  • United Arab Emirates

BIMobject SEEK Properties

Building Materials - Tiles

Name Value
Colour GREY
Material MAXIMUS CLASSIC CARRARA

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour GREY
Material MAXIMUS CLASSIC CARRARA

All BIM objects are real products from real manufacturers confirmed and approved