We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Maximus Uni Mocca

Unique ref.: MAXIMUS-UNI-MOCCA
Brand: Rak Ceramics
Product family: Maximus uni
Product group: Mocca
Depth (mm): 145
Date of publishing: 2019-08-07
Edition number: 1
Type: Object (single object)
Download (2)
Standing at up to 135x305cm in multiple choice of solid colours, maximus mega slab uni collection can be used to cover walls, floors, create facades or as a replacement for kitchen surfaces and bathroom vanity units. available in a range of sizes and thicknesses, maximus mega slab uni is our most versatile product yet.


Material main: Ceramics
Material secondary: Ceramics
Designed in: Italy
Manufactured in: United Arab Emirates

BIMobject Category: Building Materials - Tiles
UNSPSC name: Ceramic tiles or flagstones
UNSPSC code: 30131704
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
This product is available in:
Middle East
  • Bahrain
  • Kuwait
  • United Arab Emirates

BIMobject SEEK Properties

Building Materials - Tiles

Name Value
Colour MOCCA
Material MAXIMUS UNI

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour MOCCA
Material MAXIMUS UNI

All BIM objects are real products from real manufacturers confirmed and approved