Publish your products
RAK-SENSATION - Wash Basin Full Pedestal 55 cm
Archived

RAK-SENSATION - Wash Basin Full Pedestal 55 cm

Let the elegant shapes of RAK-Sensation capture your imagination, the new bathroom collection by RAK Ceramics. An eclectic collection, combining aesthetic functionality and innovation. Rimless technology, hidden fixations and symmetrical shapes underlining the soft turning of the unique and distinctive form. Stylish and captivating RAK-Sensation defines your bathroom with natural harmony.

Technical specification
  • Unique ref.RAK-SENSATION-WASH-BASIN-FULL-PEDESTAL-55CM-SENFS5501AWHA
  • Product familySENSATION
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-03-08
  • Edition number1
  • Height (mm)900
  • Width (mm)550
  • Depth (mm)460
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inUnited Arab Emirates
  • Manufactured inUnited Arab Emirates
  • Weight Net (Kg)21
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs