Publish your products
RAVAPROOF AVIP GLOSS

RAVAPROOF AVIP GLOSS

RAVAPROOF AVIPGLOSS is a low-viscosity, odorless, ready to use single component liquid coating that produces a qualitative bituminous

film when it dries. When cured, it produces excellent adhesion to both cement and metal surfaces. It is used to protect concrete and steel structures such as basements, foundations and retaining walls, columns and vertical surfaces against moisture. It creates a waterproofing and protective coating in roofs, terraces, silos and horizontal surfaces. It can be used for maintenance applications of bituminous waterproofing membranes. Ιt can also be used as an environmental friendly primer for adhesion of bituminous membranes by blow-torch. It is not affected by low concentration acid, alkaline solutions and ground-root acids.

Specification
  • Description: Anionic bitumen emulsion without inert

    Color: Dark Brown

    Odor Odorless

    pH: 8 - 9 (25oC)

    Solids Content: 52-58 % w/w

    Water Content: 42-48 % w/w

    Viscosity: 50-150 cP (sp.4, 5rpm, 25ºC)

    Density: 1,0-1,05 g/cm3 (ELOT ΕΝ ISO 2811)

    Boiling Point: >100 ºC

    Service temperature: +5°C to + 35°C

    Maximum drying time (+25°C): 24h 

Technical specification
  • Unique ref.RAVAPROOF-AVIP-GLOSS
  • TypeBuilding Material
  • Date of publishing2024-10-16
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryBitumen
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

Region availability

Europe
Bulgaria
Cyprus
Greece