Publish your products
RAVAPROOF AVIP TWIN

RAVAPROOF AVIP TWIN

AVIP Twin is a rubber modified bituminous emulsion that coagulates instantly with catalyst on dual-nozzle spraying application. The application speed, the unrestricted film thickness that we can create and the use of the material even in wet conditions, classify AVIP
Twin in the high-tech products. The adhesion to all materials is excellent and retains its elasticity (> 1150%) even at temperatures below -20°C.
Intended for high waterproofing requirements and specifications such as foundations and basement walls of high depth with a high-water table, bridges, tunnels, reservoirs, aquifer protection from landfills, cover cut etc., with very high application speed that can lead to an output of even 1.000m2/day.

COMPONENTS
Component A: Modified Bituminous Emulsion
Component B: Catalyst

Specification
  • Description: Rapid Setting Elastomeric Waterproofing Membrane With Catalyst

    Color: Comp.A: Dark Brown, Comp.B: Transparent

    Odor: Odorless

    pH: ~7 (25oC)

    Crack bridging ability (EN 1062-7):  - Class A5,  No failure was registered at 2.5mm width of crack

    Water resistance (EN 15817): No change in water color occurred

    No separation of layers occurred

    Flexibility at low temperature (EN 15813): No cracking

    Dimensional stability at high temperature (EN 15818): No decline nor scattering caused by flow occurred

    Resistance to compression (EN 15815): 46,4%

    Elongation (ASTM 412): > 1150%

    Tensile strength (ASTM 412): 0.35 N/mm2

    Density: 1,01-1,07 g/l

    Spray mix ratio (Part A:Part B): 5:1

Technical specification
  • Unique ref.RAVAPROOF-AVIP-TWIN
  • TypeBuilding Material
  • Date of publishing2024-10-16
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryBitumen
  • Designed inGreece
  • Manufactured inGreece
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

Region availability

Europe
Bulgaria
Cyprus
Greece