Publish your products
Ravaproof Bondstoper

Ravaproof Bondstoper

RAVAPROOF bondSTOPER  is a new generation waterproofing membrane based on elastomeric bitumen, reinforced with TPU as well as extra SBS additives, with increased flexibility coefficient and extended service life, reinforced with nonwoven polyester, protective silica sand/slate on the top surface and polyethylene film coated on the bottom. It is designed to be used as a single layer in new terraces and terrace renovation works.

  •  Single Layer Solution for New Terraces and Terrace Renovations & foundations, curtains, roof.
  •  Fast, Continuous and Full Adhesion
  •  Perfect Sealing
  •  Labor and Application Time Savings
  •  Long Material Life

FEATURES

  • It is used as a single layer for new terraces, terrace renovation works, foundations, curtains, roof.
  • It has an elastomeric bitumen structure supported with TPU polymer as well as extra SBS additive.  
  • Due to its special formula, it melts fast and provides instant and perfect adhesion to the overlap lines and application surface.  
  • It has high flexibility and long service life.
  • It is supported with high strength polyester reinforcement.
  • By keeping the polyester reinforcement closer to the surface, the paste thickness at the bottom is increased.   

ADVANTAGES

  • It offers a perfect solution as a single layer in roof or terrace details, foundations and curtains. 
  • It provides perfect sealing by bonding completely and continuously without forming air bubbles due to thermal expansion on the applied surfaces.       
  • It provides 100% locking on the building lines with fast melting and perfect bonding.
  • It facilitates roof repairs by direct application on the old membrane layer, even with slate.
  • Saves propane consumption, time and labor.
Specification
  • Thickness Slate Finish : 5mm

    Thickness Sand Finish : 5mm - 4,4 mm

    Length : 8 mm

    Width : 100 mm

    Watertightness : 10kPa

    Cold bending : -20 °C

    Temperature resistance: 100 °C

    Tensile Strength (MD/CD): 960/960 N/50mm (±20%)

    Elongation (MD/CD) (%): 55/55 (±15)

    Resistance to Static Loading (EN 12730 Mt.A/Mt.B): 20 kg

    Impact Resistance: 1250 mm

    Resistance to Tearing (nail shank) (MD/CD): 250/250 N 

    Hydrostatic pressure resistance(ASTM D 5385): ≥ 69 (100) m (psi)

    Lateral water migration(ASTM D 5385): ≥ 69 (100) m (psi)

    Bond Strength (adhesion to concrete)(EN 13596): 0.8 MPa

Technical specification
  • Unique ref.Ravaproof-Bondstoper
  • TypeBuilding Material
  • Date of publishing2025-09-12
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

Region availability

Asia
Türkiye