Publish your products
Ravaproof Stoperproof H

Ravaproof Stoperproof H

A safe and practical new generation waterproofing membrane system designed for Single Layer Horizontal Waterproofing Applications at below grade and tanking works.

  • Single layer
  • No need for protection concrete
  • Free laying
  • Easy and fast one-time application
  • Saving time, cost and labor

Ultra flexible, elastomeric special formulation provides excellent and continuous bonding to freshly poured concrete. Its high-strength felt provides superior resistance to hydrostatic pressure, penetrating elements and heavy storage materials. STOPERproof eliminates the need for protection concrete.

FEATURES

Bitumen structure: High performance elastomeric membrane designed with a special formulation of bitumen modified with a high percentage of SBS and specific thermoplastic polymers.

Reinforcement for RAVAPROOF STOPERPROOF H 4,5MM DR: Ultra strong double reinforcement system consisting of a special polyester with a high-strength nonwoven polyester felt.

Reinforcement for RAVAPROOF STOPERPROOF H 4,5MM : High strength polyester carrier.

Reinforcement for RAVAPROOF STOPERPROOF H 3,5MM : High strength polyester carrier.

Top Surface: Special sand

Bottom Surface: PE film

Overlap allowance: 5cm self-adhesive + 5cm PE film

ADVANTAGES

  • Due to the hydration heat generated during the curing of freshly poured concrete, its special formulation provides continuous, homogeneous and perfect bonding. It prevents air and water penetration.
  • Any possible small leakage is blocked at the exact point and thus easy to correct by grouting.
  • Superior resistance to hydrostatic pressure, tearing and impact.
  • Superior resistance to penetrating elements, pedestrian traffic and heavy storage materials on the construction site.
  • Together with the special formulation of the membrane, fine sand creates a protection layer. By this way, STOPERproof to work directly on the waterproofing system without requiring a protection concrete.
  • As the concrete begins to cure, the hydration heat slightly softens the fine sandy surface, allowing the membrane to bond perfectly to the concrete.
  • The membrane is free-laid on compacted soil or grout.
  • Self-adhesive and notorch-applied overlaps


Specification
  • Thickness RAVAPROOF STOPERPROOF H 4,5MM DR: 4,5 mm(±0,2)

    Thickness RAVAPROOF STOPERPROOF H 4,5MM: 4,5 mm(±0,2)

    Thickness RAVAPROOF STOPERPROOF H 3,5MM: 3,5 mm(±0,2)

    Please review the uploaded tds and brochures for product specifications RAVAPROOF STOPERPROOF H 4,5MM and RAVAPROOF STOPERPROOF H 3,5MM

    SPECIFICATION FOR RAVAPROOF STOPERPROOF H 4,5MM DR:

    Mass per unit area: max 5.2 kg/m2

    Length: 8 m 

    Width: 100 cm

    Deviation from linearity : Pass

    Waterproof: 10kPa/60kPa 

    Flexibility in cold :≤ -20 °C

    Tensile properties (Length/Width):  1100/900 N/50mm

    Elongation at break (Length/Width) :  ± 45/50 %

    Impact resistance : 1500 mm

    Resistance to static loads : min 25kg

    Tear resistance (with nails)(Length/Width) : 300/300 N

    Joint sheer resistance : ≥ 1100 N/50 mm

    Hydrostatic Pressure ASTM D5385 : ≥ 70 (100) m (psi)
    Lateral Water Migration ASTM D5385 : ≥ 70 (100)  m (psi)
    Stripping from the concrete to which ASTM D903 : 4850 N/m
    it adheres Adhesion to the poured concrete EN 1372 : 3,70 N/mm

    Peel resistance of joints EN 12316-1: 250 N/50mm 

Technical specification
  • Unique ref.Ravaproof-Stoperproof-H
  • TypeBuilding Material
  • Date of publishing2025-09-12
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

Region availability

Asia
Türkiye