Publish your products
Ravaproof Stoperproof V

Ravaproof Stoperproof V

STOPERproof V 3MM is designed for single layer waterproofing applications on single side vertical walls.

  • Single layer
  • Easy peel and apply design
  • Superior tear and impact resistance
  • Easy and fast one-time application
  • Saving time, cost and labor

With its ultra-flexible, elastomeric special formulation, it provides excellent and continuous bonding to freshly poured concrete. Its composite polyester felt provides superior resistance to penetrating elements and impacts.  STOPERproof V3MM facilitates waterproofing of vertical single face formworks.

FEATURES

Bitumen structure: High performance elastomeric membrane designed with a special formulation of bitumen modified with a high percentage of SBS and specific thermoplastic polymers.

Reinforcement: Composite polyester reinforcement

Bottom Surface: Siliconized PP film

Overlap: 5cm self-adhesive + 5cm PE film

ADVANTAGES

  • Due to the hydration heat generated during the curing of freshly poured concrete, its special formulation provides continuous, homogeneous and perfect bonding to the curtain concrete.
  • It prevents air and water penetration.
  • Any possible small leakage is blocked at the exact point and thus easy to correct by grouting.
  • Superior resistance to tearing and impact.
  • Superior resistance to penetrating elements on the construction site.
  • When the concrete starts to cure, the fine sandy surface softens slightly with the hydration heat, allowing the membrane to bond perfectly to the concrete.
  • The siliconized PP film on the bottom surface is easily peeled off and the self-adhesive surface is easily bonded onto a surface such as OSB, leveling prepared according to the construction site detail.
  • Self-adhesive and torch-applied overlaps
Specification
  • Thickness: 3mm (±0,2)

    Mass per unit area: max 3.7 kg/m2 

    Length: 10 m

    Width: 100 cm

    Deviation from linearity : Pass

    Waterproof: 10kPa/60kPa

    Flexibility in cold :≤ -20 °C

    Tensile properties (Length/Width): 900/700 N/50mm

    Elongation at break (Length/Width) : 45/50 (±10)

    Impact resistance : 1000 mm

    Resistance to static loads(EN 12730 Mt.B) : min 10 kg

    Tear resistance (with nails)(Length/Width) : 250/250 N

    Hydrostatic pressure resistance(ASTM D 5385): 70 (100) m (psi)

    Lateral water migration(ASTM D 5385): 70 (100) m (psi)

    Bonding peel strength(ASTM D 903): 4850 N/m


Technical specification
  • Unique ref.Ravaproof-Stoperproof-V
  • TypeBuilding Material
  • Date of publishing2025-09-12
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

Region availability

Asia
Türkiye