Publish your products
Ravatherm SW Floor 100

Ravatherm SW Floor 100

PRODUCT DESCRIPTION

  • It is an uncoated stone wool board.
  • It is available in shrink wraps

AREAS OF USE

  • Under the screed between two floor concretes,
  • On pavements over open passageways,
  • Under vibration source bases,
  • It is used in floor slabs of buildings.

APPLICATION

  • After the floor to be applied is insulated against moisture, the boards are laid freely. After the screed is poured, the application is completed with the desired floor covering.


Specification
  • Thickness (mm) 
    30
    50

    Dimensions (mm)
    600 x 1200

    kg/m2
    3,30
    3,85

    Package (m2)
    5,76
    5,04

    Quantity
    8
    7

    Thermal Resistance 
    0,83
    0,97

Technical specification
  • Unique ref.Ravatherm-SW-Floor-100
  • TypeBuilding Material
  • Date of publishing2025-09-12
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Protective Coatings

Region availability

Asia
Türkiye