Publish your products
RAVAPROOF AVIP GLOSS RUBBER

RAVAPROOF AVIP GLOSS RUBBER

AVIPGLOSS RUBBER is a single component bituminous coating, based on a blend of bitumen and additives. It is recommended for the most difficult applications and works perfectly in combination with elastomeric bitumen membranes. When cured, it produces excellent adhesion to both cement and metal surfaces and is characterized by its high elasticity, fast drying. Before use, low spin agitation is needed.

It does not contain solvents, does not smell and its low viscosity allows it to be used as an excellent primer in a great range of applications on different surfaces.

It is not affected by low concentration acid and alkaline solutions. AVIPGLOSS Rubber is used to protect concrete and steel structures such as: basements, foundations, retaining walls, columns, and vertical surfaces. It creates a waterproof and protective coating for roofs, terraces, and horizontal surfaces. It can be used for the maintenance of bituminous waterproofing systems, as an excellent ecologic primer for special applications in combination with bituminous membranes as well as in repairing old / damaged bituminous applications.

COMPONENTS

Mix of bitumen, special additives and emulsifiers and water.

Specification
  • Description: High elasticity anionic bitumen emulsion

    Color: Dark Brown/black

    Odor: Odorless

    Appearance: Liquid

    Solids Content: > 60 % w/w

    Melting point (EN 1427): >120°C

    Elognation (ASTM D 412): > 1200%

    Viscosity: 1160-180 (sp.4,5 RPM, 25ºC)

    Density: 980-1050 g/lt (ELOT ΕΝ ISO 2811)

    Service temperature: +5°C to +35°C

    Maximum drying time (+25°C): 24h


    Standard: EN 1504-2 : 2004

    Permeability to CO2: sD > 50 m

    Permeability to water vapor: 5 m ≤ sD ≤ 50 m, class II

    Capillary absorption and permeability to water: w < 0,1 kg/m² ∙h0,5

    Adhesion by cross cut test:    < GT 2

    Adhesion strength by pull of test: ≥ 0,8 Mpa

    Resistance thermal shock:  ≥ 0,8 Mpa

    Crack bridging ability:     >2,500 mm / Class A5

    Reaction to fire: Class E

Technical specification
  • Unique ref.RAVAPROOF-AVIP-GLOSS-RUBBER
  • TypeBuilding Material
  • Date of publishing2024-10-16
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryRubber
  • Designed inGreece
  • Manufactured inGreece
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

Region availability

Europe
Bulgaria
Cyprus
Greece
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit