Publish your products
DuraCoil™ Rolling Service Doors

DuraCoil™ Rolling Service Doors

3.7 out of 5 stars3.7(11 reviews)

Rolling Service Doors

Rugged DuraCoil rolling service doors, with aluminum, steel, or stainless steel slats, in a variety of gauges, are built to last. Raynor DuraCoil rolling service doors are an ideal choice for commercial and industrial applications. And with five available slat types – flat, insulated flat, small contour, large contour, or perforated – DuraCoil commercial rolling doors offer a style to fit any application.

Specification
  • DuraCoil Features and Options

    Raynor DuraCoil rolling service doors are available with numerous features and options, including those listed below.

    Curtain Hood

    DuraCoil rolling service doors feature a full-width, 24-gauge steel hood to protect your investment. Optional on DuraCoil model LFF.

    Pre-Assembled Rolling Steel Door

    Our Raynor garage doors pre-assembled rolling steel door option allows for faster and easier installation by having the curtain, barrel, and head plates shipped pre-assembled and in one crate. Ask your Raynor Authorized Dealer how to take advantage of our pre-assembled option.

    Counterbalance System

    A smooth-running, torsion-spring operated system is packed into each barrel assembly. Industrial head plates and bearings provide long cycle life.

    Guides and End Locks

    Rugged steel angle guides provide maximum support for curtain slats. Zinc-plated, malleable cast-iron end locks prevent lateral movement of the curtain slats.

    Curtain

    Each DuraCoil curtain is assembled with durable, heavy-gauge slats in a variety of materials and gauges.

    Bottom Bar

    Curtain bottoms are structurally reinforced with a minimum of two steel angles for maximum durability. A bottom astragal is included on all doors.

    Head Plate Cover

    Head plate covers are available for an attractive, finished appearance and help to protect your investment by keeping out dust and grime.

    Security Locks

    To keep your building secure, manually-operated Raynor DuraCoil rolling service doors are equipped with slide locks.

    High-Cycle Applications

    For years of reliable operation in heavy-use applications such as multi-tenant parking facilities, choose high-cycle torsion springs.

    Vision Panels

    For light transmission and visibility, choose 4″ x 1″ acrylic vision slots for flat and insulated flat curtain slats. Fenestrated curtains with open 4″ x 1″ slots are also available for flat slat curtains only.

    Sound Transmission Class Rating

    Sound Transmission Class rating applies to IF (Insulated Flat Slat) model only.
    • STC 22 without header seal
    • STC 23 with header seal

    Pedestrian Doors

    Pedestrian doors are designed for convenient entry and to help minimize energy loss.

    DuraCoil Energy-Saving Options

    Rubber Hood Baffle

    Our optional rubber hood baffle consists of a reinforced neoprene sheet resting on the curtain to help minimize air infiltration. We also offer a rubber head seal for increased energy savings.

    Energy Efficient IECC Compliance Option

    DuraCoil insulated (IF) doors have an air infiltration rate of .47 CFM/FT2, validated by an independent testing agency. This IECC compliance option includes a vinyl guide seal, rubber hood baffle, and a rubber header seal.

    Vinyl Guide Seal

    A vinyl extrusion decreases energy costs and reduces air infiltration by sealing the side of the door when closed. A brushed seal and rubber guide seal are also available.

Technical specification
  • Unique ref.duracoil-rolling-service-doors
  • Product familyCommercial Rolling Steel Service Doors
  • Product groupStandard Duty
  • TypeObject (single object)
  • Date of publishing2023-02-03
  • Edition number1
Related
  • Material mainAluminum
  • Material secondarySteel
Classification
  • BIMobject CategoryDoors - Garage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States