Publish your products
TM320 ThermaSeal® Sectional Insulated Doors

TM320 ThermaSeal® Sectional Insulated Doors

With the benefits of the TM300, plus a heavy-duty 20-gauge exterior, the Raynor ThermaSeal TM320 sectional insulated steel door is perfect for meeting job-specific requirements without sacrificing the features you expect from a Raynor ThermaSeal door.Ideal for commercial warehousing, agriculture, fire station, and ambulance bays, refrigerated buildings, underground parking, and high-security facilities.

Specification
  • TM320 Features and Options

    Raynor ThermaSeal TM320 sectional insulated steel commercial doors are available with numerous features and options, including those listed below.

    Maximum Thermal Protection

    Energy-saving polyurethane foam insulation is used to deliver an exceptional 24.54 R-value for the TM320.

    Rugged Hardware and Springs

    Your Raynor ThermaSeal door comes packaged with the right combination of long-lasting hardware, track, and springs to precisely match your door’s size and application.

    Reduced Airflow

    Dual vinyl barriers dramatically reduce air infiltration. A true thermal break prevents heat loss and eliminates any metal-to-metal contact between surfaces.

    Decreased Energy Costs

    Raynor ThermaSeal doors help you reduce energy costs with a u-shaped, vinyl bottom weatherseal and sturdy aluminum retainer.

    Choice of Windows

    Select either 24″ x 8″ (shown), 24″ x 12″, or 34″ x 16″. Raynor ThermaSeal TM320 doors are also available with aluminum fullview window sections. Choose from a variety of insulated glass, acrylic, tempered, and polycarbonate styles to suit any application.

    High-cycle Counterbalance Systems

    For reliable operation in high traffic areas, choose high-cycle torsion springs with 25,000, 50,000, or 100,000-cycle life.* For reduced maintenance and ultra-smooth operation in heavy-use applications, choose a weight counterbalance system. *Some options may be limited to door size or model.

    Customized Track and Hardware Systems

    Track systems are supplied to fit special clearances, inclines, or contour applications. Hardware and track systems can be designed to fit any need. Additional trussing is available for special wind loading applications. A QuikClip™ pre-assembled track option is also available.

    Secure Locks

    In applications where control and access are important, choose from a variety of locking options to help keep your building secure. Locks come in both inside and outside variations.

    Carbon Monoxide Vent

    Allows you to channel fumes to the outside when the door is closed. Available in a variety of sizes.

Technical specification
  • Unique ref.tm320-thermaseal-sectional-doors
  • Product familyCommercial Sectional Insulated Garage Doors
  • Product groupInsulated Sectional
  • TypeObject (single object)
  • Date of publishing2023-02-03
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryDoors - Garage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit