Publish your products
ASME DHW Stock Storage Tanks, 235-534 Gallon
Raypak

ASME DHW Stock Storage Tanks, 235-534 Gallon

Storage tanks are required in conjunction with WH water heaters. The heater provides rapid heating of a small volume of water; the tank provides a storage medium with enough capacity to handle short-term loads.

This separation of functions provides extremely fast, flexible recovery. Under ASME section IV part HLW rules, an ASME-compliant tank is required when the total system volume exceeds 120 gallons, or when the total heating capacity exceeds 200,000 BTUH. When properly selected and installed, these tanks can provide 80% draw without appreciable temperature decrease in a single-temperature application.

Features:

  • Sizes:  235, 335, 499, 534 gallons
  • ASME Compliant
  • 160 PSIG maximum working pressure
  • 11" x 15" Manhole
  • Two magnesium anodes?* Glass-lined
  • Angle iron legs
  • 3 NPT connections for heater piping and tank outlet
  • Ports for T&P valve, tankstat, thermometer, and drain valve
  • Insulated with rigid foam at a minimum R value of 16
Specification
    • ASME HLW, 160 PSIG MAWP 
    • Vertical 
    • Manhole - 11" x 15" 
    • Angle iron legs 
    • Glass lining 
    • Threaded openings: 
      • 3 NPT Supply, return and outlet
      • 1 NPT T&P relief valve 
      • 1-1/4 NPT Drain 
    • 5-year limited warranty 
    • Magnesium anodes 
    • Primer finish 
    • Insulated with either fiberglass metal jacketed or rigid foam at a minimum R value of 12.5 
    • Proudly assembled in the USA 
Technical specification
  • Unique ref.ASME-Storage-Tanks-235-534-Gallon
  • Product familyBoilers & Water Heaters
  • Product groupStorage Tanks
  • TypeObject (single object)
  • Date of publishing2021-01-18
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationTank
  • OmniClass Number23-27 29 19
  • OmniClass TitleTanks

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit