Publish your products
RAC-22 Inside Mount Low-Profile Window Air Curtain
RAC-22 Inside Mount Low-Profile Window Air Curtain
RAC-22 Inside Mount Low-Profile Window Air Curtain

    RAC-22 Inside Mount Low-Profile Window Air Curtain

    The RAC-22 is an efficient, architecturally pleasing inside mount window air curtain solution designed specifically for Ready Access windows. It provides a barrier against insects, dust, and exhaust fumes to satisfy health department requirements for a fly fan. Also improves energy efficiency by reducing HVAC losses. The window air curtain is available with heat for staff comfort.

    Manufactured and warrantied by Ready Access for complete service window system. Low profile design for headroom and aesthetics while still satisfying NSF guidelines for air flow at counter height. This window air curtain can be purchased at the same time as the window or added to existing windows.

    Available in clear aluminum or black casing to match the window. Comes standard with mounting brackets.
    Mounting / Switch Package available for mounting on window with attached transom or on a wall. Neatly covers electronics for clean look.
    Relay switch turns fan on when window opens and cycles off when it closes.

    Specification
      • Fully assembled and ready to install
      • Black or Clear Aluminum frame
      • Heated or Unheated
      • Low profile 26.8”w x 9.1”d x 7.1”h without mounting brackets or Mounting-Switch Package
      • 22.6”w nozzle width
      • 120v single phase / 60 hz / 20 AMP dedicated circuit
    Technical specification
    • Unique ref.rac-22-inside-mount-low-profile-window-air-curtain
    • Product familyAir Curtains
    • Product groupWindow Air Curtain
    • TypeObject (single object)
    • Date of publishing2024-07-18
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • ETIM CodeEC010007
    • ETIM NameElectric air curtain
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 DescriptionAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains

    Region availability

    North America Asia
    Anguilla
    Saudi Arabia
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States