Unique ref.: | redbuilt-parallel-redl_redw |
---|---|
Brand: | RedBuilt |
Product family: | Construction |
Product group: | Wood Trusses |
Date of publishing: | 2018-10-17 |
Edition number: | 1 |
Type: | Object (single object) |
Open-Web Trusses
RedBuilt™ Open-Web trusses provide architectural freedom for commercial and light-industrial applications. Designed and built specifically for each job, they create efficient and economical floor and roof solutions. Open-Web trusses give you the advantages of wood and steel - their high strength-to-weight ratio and long span capabilities free you to design and build large open spaces of over 100 feet wide.
Long-Span Applications and Advantages
Product url: | http://www.redbuilt.com/products/default.aspx?id=2 |
---|---|
Installation instructions: | http://www.redbuilt.com/documents/Installation_Sheets_Open-Web.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.redbuilt.com/reference/literature-and-other-resources |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/redbuilt/product/redbuilt-parallel-redl_redw
Material main: | Wood |
---|---|
Material secondary: | Steel |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Construction - Frames & Trusses |
---|---|
UNSPSC name: | Wood trusses |
UNSPSC code: | 30103606 |
Uniclass 1.4 Code: | L3523 |
Uniclass 1.4 Description: | Trusses |
Uniclass 2.0 Code: | SS-15-10-75 |
Uniclass 2.0 Description: | Structural Framing Systems |
Uniclass 2015 Code: | Pr_20_85_90_81 |
Uniclass 2015 Description: | Softwood trusses |
CSI MasterFormat 2014 Code: | 06 17 36 |
CSI MasterFormat 2014 Title: | Metal-Web Wood Joists |
OmniClass Number: | 23-13 35 19 13 17 |
OmniClass Title: | Wood Trusses |
Name | Value |
---|---|
Depth | 1' 2" — 4' 2" |
Material | MSR Lumber |
Web Material | Cold Rolled Steel |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | MSR Lumber |
BIMobject®