Publish your products
Roca Ona Vanity All Drawer Twin Right Hand Bowl 800mm Light Oak
Roca Ona Vanity All Drawer Twin Right Hand Bowl 800mm Light Oak
Roca Ona Vanity All Drawer Twin Right Hand Bowl 800mm Light Oak
    Reece

    Roca Ona Vanity All Drawer Twin Right Hand Bowl 800mm Light Oak

    The Roca Ona Bathroom Collection pays homage to its Spanish heritage and the diverse nature of their native Mediterranean landscape. With Roca Ona vanities, selecting the perfect pieces for your bathroom has never been simpler. The Spanish designed ceramic top features an integrated shelf perfect for living spaces and is available with a 1000m centre bowl or 800mm left or right hand bowl configuration.
    Technical specification
    • Unique ref.21207
    • Product familyRoca
    • Product groupOna
    • TypeObject (single object)
    • Date of publishing2025-06-02
    • Edition number1
    • Height (mm)645
    • Width (mm)800
    • Depth (mm)460
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit