Publish your products
Milli Mood Edit Vertical Triple Heated Towel Rail 900 x 38mm Brushed Nickel
Milli Mood Edit Vertical Triple Heated Towel Rail 900 x 38mm Brushed Nickel
Milli Mood Edit Vertical Triple Heated Towel Rail 900 x 38mm Brushed Nickel
    Reece

    Milli Mood Edit Vertical Triple Heated Towel Rail 900 x 38mm Brushed Nickel

    Stripped of detail leaving only the essential, Hydrotherm Pure is the very essence of great design and understated luxury. The Hydrotherm Pure Triple Vertical Heated Towel Rail offers a unique solution with internal copper heating elements immersed in water for an even, consistent temperature and high energy efficiency. The triple model also includes a robe hook for added convenience.
    Technical specification
    • Unique ref.2299130
    • Product familyMilli
    • Product groupMood Edit
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)900
    • Width (mm)38
    Related
    • Material mainCopper
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit