Publish your products
Kado Lux 1800mm All Drawer Wall Hung Vanity Unit 4 Drawers Double Bowl Vanity (No Basin)
Kado Lux 1800mm All Drawer Wall Hung Vanity Unit 4 Drawers Double Bowl Vanity (No Basin)
Kado Lux 1800mm All Drawer Wall Hung Vanity Unit 4 Drawers Double Bowl Vanity (No Basin)
Kado Lux 1800mm All Drawer Wall Hung Vanity Unit 4 Drawers Double Bowl Vanity (No Basin)
Kado Lux 1800mm All Drawer Wall Hung Vanity Unit 4 Drawers Double Bowl Vanity (No Basin)
Kado Lux 1800mm All Drawer Wall Hung Vanity Unit 4 Drawers Double Bowl Vanity (No Basin)
    Reece

    Kado Lux 1800mm All Drawer Wall Hung Vanity Unit 4 Drawers Double Bowl Vanity (No Basin)

    Elevating classic design through traditional materials and finely crafted details, the Kado Lux Vanity collection seamlessly blends form and function. Available in an all-door or all-drawer configuration, the Kado Lux Wall Hung vanity collection balances a timeless shaker cabinet design with your choice of subtle or statement features. Kado Lux can be customised with a curated selection of handles, cabinet finishes, and benchtop options available in 12mm, 20mm, 50mm and 90mm.
    Technical specification
    • Unique ref.2306175
    • Product familyKado
    • Product groupLux
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)580
    • Width (mm)1800
    • Depth (mm)500
    Related
    • Material mainMDF
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit