Publish your products
Marbletrend Easy Fit Polymarble Shower Base 900mm x 900mm with Rear Outlet White 4-Sided
Marbletrend Easy Fit Polymarble Shower Base 900mm x 900mm with Rear Outlet White 4-Sided
Marbletrend Easy Fit Polymarble Shower Base 900mm x 900mm with Rear Outlet White 4-Sided
Marbletrend Easy Fit Polymarble Shower Base 900mm x 900mm with Rear Outlet White 4-Sided
Marbletrend Easy Fit Polymarble Shower Base 900mm x 900mm with Rear Outlet White 4-Sided
    Reece

    Marbletrend Easy Fit Polymarble Shower Base 900mm x 900mm with Rear Outlet White 4-Sided

    Eliminating the need for a mortar bed, the Marbletrend Easy Fit Shower Base made from Marblelite is self-supporting and comes with a four-sided tile flange and the patented top fix waste facilitates easier installation. The base is available in two sizes, 900 x 900mm and 1200 x 900mm.
    Technical specification
    • Unique ref.2350236
    • Product familyMarbletrend
    • Product groupEasy Fit
    • TypeObject (single object)
    • Date of publishing2022-10-04
    • Edition number1
    • Height (mm)40
    • Width (mm)900
    • Depth (mm)900
    Related
    • Material mainPolymarble
    Classification
    • BIMobject CategorySanitary - Shower trays

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit