Publish your products
Posh Domaine 600mm Wall Hung Twin Vanity Unit All-Drawer Ceramic Top
Posh Domaine 600mm Wall Hung Twin Vanity Unit All-Drawer Ceramic Top
Posh Domaine 600mm Wall Hung Twin Vanity Unit All-Drawer Ceramic Top
    Reece

    Posh Domaine 600mm Wall Hung Twin Vanity Unit All-Drawer Ceramic Top

    The Domaine Vanity range combines great design with affordable customisation. Reflect your own personal style with an endless combination of sizes, finishes and benchtop options. With a clean double drawer design for maximum storage, the Posh Domaine All-Drawer Twin 600mm Wall Hung Vanity features a ceramic top with single integrated basin and a fresh white interior.
    Technical specification
    • Unique ref.2350657
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)565
    • Width (mm)610
    • Depth (mm)465
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia