Publish your products
Kado Arc Timber All Drawer 1800 Single Bowl Vanity Corian 12mm Top
Kado Arc Timber All Drawer 1800 Single Bowl Vanity Corian 12mm Top
Kado Arc Timber All Drawer 1800 Single Bowl Vanity Corian 12mm Top
Kado Arc Timber All Drawer 1800 Single Bowl Vanity Corian 12mm Top
Kado Arc Timber All Drawer 1800 Single Bowl Vanity Corian 12mm Top
    Reece

    Kado Arc Timber All Drawer 1800 Single Bowl Vanity Corian 12mm Top

    Drawing inspiration from nature and hotel-inspired furniture, the Arc collection adds a touch of warmth to the bathroom. Crafted from solid Australian Chestnut, the Kado Arc Timber All Drawer 1800mm Single Bowl Vanity unit with a white Corian top offers generous storage and features deluxe soft-close drawers. Please note - the beauty of real timber is that no two pieces are the same. The Kado Arc vanities will have variances between the timbers grain and colour.
    Technical specification
    • Unique ref.2352025
    • Product familyKado
    • Product groupArc
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)400
    • Width (mm)1800
    • Depth (mm)460
    Related
    • Material mainTimber
    • Weight Net (Kg)53
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit