Publish your products
Franke Impact Granite IMG110-36 Single Bowl Undermount Sink Only Polar White
Franke Impact Granite IMG110-36 Single Bowl Undermount Sink Only Polar White
    Reece
    Archived

    Franke Impact Granite IMG110-36 Single Bowl Undermount Sink Only Polar White

    Swiss sink manufacturer Franke has always been a leader in design. The Franke Impact Granite 400mm Single Bowl Undermount Sink in Polar White is as strong as it is striking. With optional sink accessories available, the Franke Impact Granite Sink would make a bold yet practical feature in the kitchen.
    Technical specification
    • Unique ref.2401416
    • Product familyFranke
    • Product groupImpact
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)205
    • Width (mm)425
    • Depth (mm)460
    Related
    • Material mainFragranite
    Classification
    • BIMobject CategoryKitchen - Sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit