Publish your products
Memo Hugo 1 3/4 Bowl Sink No Taphole Stainless Steel
Memo Hugo 1 3/4 Bowl Sink No Taphole Stainless Steel
Memo Hugo 1 3/4 Bowl Sink No Taphole Stainless Steel
    Reece

    Memo Hugo 1 3/4 Bowl Sink No Taphole Stainless Steel

    Make the most out of your kitchen space everyday with the reliable Memo Hugo range of sinks. The Memo Hugo 1 3/4 Bowl Sink delivers practical, no fuss design. Crafted from quality 304 Grade Stainless Steel, the Hugo range delivers lifelong durability and the flexibility of both inset and undermount installation.
    Technical specification
    • Unique ref.2402707
    • Product familyMemo
    • Product groupHugo
    • TypeObject (single object)
    • Date of publishing2022-05-11
    • Edition number1
    • Height (mm)220
    • Width (mm)751
    • Depth (mm)446
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit