Publish your products
Memo Harper Single Bowl Butler Sink 760mm Fireclay White
Memo Harper Single Bowl Butler Sink 760mm Fireclay White
Memo Harper Single Bowl Butler Sink 760mm Fireclay White
Memo Harper Single Bowl Butler Sink 760mm Fireclay White
Memo Harper Single Bowl Butler Sink 760mm Fireclay White
Memo Harper Single Bowl Butler Sink 760mm Fireclay White
Memo Harper Single Bowl Butler Sink 760mm Fireclay White
Memo Harper Single Bowl Butler Sink 760mm Fireclay White
Memo Harper Single Bowl Butler Sink 760mm Fireclay White
    Reece

    Memo Harper Single Bowl Butler Sink 760mm Fireclay White

    Everyone can enjoy a touch of the classics with the Memo Harper Butler Sink. Made from Fine Fireclay, Harper sinks are both beautiful and reliable. Offering reversible designs with the classic front or a unique flair with the farmhouse front to complete your traditional kitchen design. Just add a basket waste in your preferred finish (sold separately)
    Technical specification
    • Unique ref.2402717
    • Product familyMemo
    • Product groupHarper
    • TypeObject (single object)
    • Date of publishing2022-05-11
    • Edition number1
    • Height (mm)258
    • Width (mm)762
    • Depth (mm)460
    Related
    • Material mainFireclay
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit