Publish your products
Kado Lux Oval Floor Waste 97mm DN80 Satin
Kado Lux Oval Floor Waste 97mm DN80 Satin
    Reece

    Kado Lux Oval Floor Waste 97mm DN80 Satin

    Crafted from 316 marine grade stainless steel, the Kado Lux Oval Floor Waste 97mm creates a seamless finish with your tiles and elevates the showering space. The Kado Lux Shower Floor Waste is suitable for indoor, outdoor and coastal area application.
    Technical specification
    • Unique ref.306297
    • Product familyKado
    • Product groupLux
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)22
    • Width (mm)97
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryPlumbing - Drainage

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit