Publish your products
Kado Lux Petite Freestanding Bath 1500mm White
Kado Lux Petite Freestanding Bath 1500mm White
Kado Lux Petite Freestanding Bath 1500mm White
Kado Lux Petite Freestanding Bath 1500mm White
Kado Lux Petite Freestanding Bath 1500mm White
Kado Lux Petite Freestanding Bath 1500mm White
    Reece

    Kado Lux Petite Freestanding Bath 1500mm White

    The Kado Lux 1500 Petite Freestanding Bath delivers hotel inspired living to your bathroom space. The smaller length and soft curves make it the perfect centrepiece for your smaller bathroom. Kado oozes contemporary elegance and sophistication so you can emulate your favourite hotel bathroom at home.
    Technical specification
    • Unique ref.9502159
    • Product familyKado
    • Product groupLux
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Width (mm)730
    • Depth (mm)600
    Related
    • Material mainAcrylic
    • Weight Net (Kg)35
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit