Publish your products
Kado Era Freestanding Bath 1700mm White with Chrome Claw Feet
Kado Era Freestanding Bath 1700mm White with Chrome Claw Feet
Kado Era Freestanding Bath 1700mm White with Chrome Claw Feet
Kado Era Freestanding Bath 1700mm White with Chrome Claw Feet
Kado Era Freestanding Bath 1700mm White with Chrome Claw Feet
    Reece

    Kado Era Freestanding Bath 1700mm White with Chrome Claw Feet

    The Kado Classic Freestanding Bath delivers hotel inspired living to your bathroom space. With its ornate dragon foot detailing the Kado Classic perfectly captures the romance of the past. Kado oozes contemporary elegance and sophistication so you can emulate your favourite hotel bathroom at home.
    Technical specification
    • Unique ref.9502401
    • Product familyKado
    • Product groupEra
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Width (mm)745
    • Depth (mm)760
    Related
    • Material mainAcrylic
    • Weight Net (Kg)37
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit