Publish your products
Base Vanity Basin with Front Overflow 1 Taphole 540 x 445mm White
Base Vanity Basin with Front Overflow 1 Taphole 540 x 445mm White
Base Vanity Basin with Front Overflow 1 Taphole 540 x 445mm White
Base Vanity Basin with Front Overflow 1 Taphole 540 x 445mm White
Base Vanity Basin with Front Overflow 1 Taphole 540 x 445mm White
    Reece

    Base Vanity Basin with Front Overflow 1 Taphole 540 x 445mm White

    Perfect for easy change over and retrofit applications, Base products provide practical and affordable solutions for your bathroom. The Base Small Vanity Basin is available in 1 or 3 taphole and measures 540mm x 435mm.
    Technical specification
    • Unique ref.9503280
    • Product familyBase
    • Product groupBase
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Height (mm)195
    • Width (mm)540
    • Depth (mm)445
    Related
    • Material mainVitreous china
    • Weight Net (Kg)8
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    New Zealand