Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
reece/products/24c8d172-9178-4d29-b4bb-bbc4cc2d03cf
Home
Categories
Sanitary
Wash basins
AXA H10 Oval Counter Basin 500 x 320mm White
Unavailable in United States
Reece
Follow
AXA H10 Oval Counter Basin 500 x 320mm White
Crafted within its Civita Castellana studios in Italy, AXA takes bathroom product design in an exciting new direction. The H10 Oval Counter Basin brings the latest in European basin design to create a unique, organic bathroom centrepiece.
Download
Technical specification
Technical specification
Unique ref.
9505319
Product family
AXA
Product group
H10
Type
Object (single object)
Date of publishing
2022-10-04
Edition number
1
Height (mm)
100
Width (mm)
500
Depth (mm)
320
Links
Links
Product url
https://www.reece.com.au/product/-9505319
Related
Related
Material main
Vitreous china
Weight Net (Kg)
8
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Region availability
Oceania
Australia
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download