Publish your products
AXA Cento Wall Basin with Fixing 1 Taphole 600mm White
AXA Cento Wall Basin with Fixing 1 Taphole 600mm White
    Reece

    AXA Cento Wall Basin with Fixing 1 Taphole 600mm White

    Crafted within its Civita Castellana studios in Italy, AXA takes bathroom product design in an exciting new direction. The Cento Wall Basin brings the latest in European basin design to create a hotel inspired bathroom centrepiece.
    Technical specification
    • Unique ref.9505811
    • Product familyAXA
    • Product groupCento
    • TypeObject (single object)
    • Date of publishing2023-12-19
    • Edition number1
    • Height (mm)100
    • Width (mm)600
    • Depth (mm)450
    Related
    • Material mainFireclay
    • Weight Net (Kg)15
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit