Publish your products
Posh Domaine Heated Towel Rail 700 x 750mm Polished Stainless Steel
Posh Domaine Heated Towel Rail 700 x 750mm Polished Stainless Steel
Posh Domaine Heated Towel Rail 700 x 750mm Polished Stainless Steel
Posh Domaine Heated Towel Rail 700 x 750mm Polished Stainless Steel
Posh Domaine Heated Towel Rail 700 x 750mm Polished Stainless Steel
    Reece

    Posh Domaine Heated Towel Rail 700 x 750mm Polished Stainless Steel

    Posh is all about comfortable, practical bathroom products that everyone in the home can enjoy. The Posh Domaine Heated Towel Rail will offer warmth and comfort all year round. Made from Stainless Steel (Grade 304), the Domaine Heated Towel Rail has a generous number of towel rungs for efficient heating and is suitable for plugin or hardwired installation.
    Technical specification
    • Unique ref.9506133
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2022-09-29
    • Edition number1
    • Height (mm)750
    • Width (mm)700
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia
    New Zealand