Publish your products
Posh Domaine Shower Bath 1700 x 780 x 400mm White
Posh Domaine Shower Bath 1700 x 780 x 400mm White
Posh Domaine Shower Bath 1700 x 780 x 400mm White
Posh Domaine Shower Bath 1700 x 780 x 400mm White
    Reece

    Posh Domaine Shower Bath 1700 x 780 x 400mm White

    Posh is all about comfortable, practical bathroom products that everyone in the home can enjoy. The Posh Domaine Shower Bath offers a practical solution for bathrooms where space is a premium and a shower over bath installation is required.
    Technical specification
    • Unique ref.9508060
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    • Width (mm)780
    • Depth (mm)400
    Related
    • Material mainAcrylic
    • Weight Net (Kg)24
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit