Publish your products
Posh Solus Round Inset / Undermount Sink 1 Taphole 500mm Stainless Steel
Posh Solus Round Inset / Undermount Sink 1 Taphole 500mm Stainless Steel
    Reece

    Posh Solus Round Inset / Undermount Sink 1 Taphole 500mm Stainless Steel

    Posh Solus stands for truly versatile and timeless design that easily adapts to your style. The Posh Solus Round Sink takes timeless into your outdoor living space and being made from Stainless Steel it can stand up to the rigors of daily life.
    Technical specification
    • Unique ref.9508918
    • Product familyPosh
    • Product groupSolus
    • TypeObject (single object)
    • Date of publishing2022-05-30
    • Edition number1
    • Height (mm)170
    • Width (mm)505
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit