Publish your products
Wolfen 800 Close Coupled Back to Wall Rimless Toilet Suite with Single Flap Seat White with Backrest (4 Star)
Wolfen 800 Close Coupled Back to Wall Rimless Toilet Suite with Single Flap Seat White with Backrest (4 Star)
Wolfen 800 Close Coupled Back to Wall Rimless Toilet Suite with Single Flap Seat White with Backrest (4 Star)
Wolfen 800 Close Coupled Back to Wall Rimless Toilet Suite with Single Flap Seat White with Backrest (4 Star)
    Reece

    Wolfen 800 Close Coupled Back to Wall Rimless Toilet Suite with Single Flap Seat White with Backrest (4 Star)

    Designed for absolute performance, Wolfen's 800 Closed Coupled Back to Wall Toilet Suite sets new standards in quality, hygiene and flushing performance. A Rimless, raised height design combined with precision engineering and extended footprint ensures suitability for people with a disability. This product meets AS1428.1-2021 Australian Standards around design for access and mobility.
    Technical specification
    • Unique ref.9508924
    • Product familyWolfen
    • Product groupWolfen
    • TypeObject (single object)
    • Date of publishing2022-05-11
    • Edition number1
    • Height (mm)850
    • Width (mm)385
    Related
    • Material mainVitreous china
    • Material secondaryUrea
    • Weight Net (Kg)70.1
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    Oceania
    Australia
    New Zealand