Publish your products
Roca Inspira Freestanding Bath with Overflow 1800mm x 800mm White
Roca Inspira Freestanding Bath with Overflow 1800mm x 800mm White
Roca Inspira Freestanding Bath with Overflow 1800mm x 800mm White
Roca Inspira Freestanding Bath with Overflow 1800mm x 800mm White
Roca Inspira Freestanding Bath with Overflow 1800mm x 800mm White
    Reece

    Roca Inspira Freestanding Bath with Overflow 1800mm x 800mm White

    The soft curves of the Roca Inspira range are celebrated in the design of the Roca Inspira Freestanding Bath. With an exceptionally thin profile made from sanitary grade acrylic, it's a unique and beautiful design that will be the centre piece of your bathroom space.
    Technical specification
    • Unique ref.9508940
    • Product familyRoca
    • Product groupInspira
    • TypeObject (single object)
    • Date of publishing2022-05-06
    • Edition number1
    • Width (mm)800
    • Depth (mm)600
    Related
    • Material mainAcrylic
    • Weight Net (Kg)35
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit