Publish your products
Mizu Drift MK2 750 x 1050mm Heated Towel Rail Low Voltage 24V Matte Black
Mizu Drift MK2 750 x 1050mm Heated Towel Rail Low Voltage 24V Matte Black
Mizu Drift MK2 750 x 1050mm Heated Towel Rail Low Voltage 24V Matte Black
Mizu Drift MK2 750 x 1050mm Heated Towel Rail Low Voltage 24V Matte Black
    Reece

    Mizu Drift MK2 750 x 1050mm Heated Towel Rail Low Voltage 24V Matte Black

    It is easy to add a touch of warmth to your bathroom with the Mizu Drift range of Heated Towel Rails. The Mizu Drift MK2 Heated Towel Rail features sleek and modern design elements such as mitred corners, tubular rails, and optional cover plates. Each rail is made from tough 304 grade Stainless Steel, perfect for the rigors of daily use. The low voltage keeps your installers safer while still maintaining the heating power of the rail. With a wide range of matching tapware, showers and accessories Mizu is truly shaped for every bathroom.
    Technical specification
    • Unique ref.9511210
    • Product familyMizu
    • Product groupDrift MK2
    • TypeObject (single object)
    • Date of publishing2022-09-29
    • Edition number1
    • Height (mm)1050
    • Width (mm)750
    Related
    • Material mainStainless steel
    • Weight Net (Kg)4
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia