Publish your products
Mizu Drift Double Towel Rail 900mm Brushed Brass
Mizu Drift Double Towel Rail 900mm Brushed Brass
Mizu Drift Double Towel Rail 900mm Brushed Brass
    Reece

    Mizu Drift Double Towel Rail 900mm Brushed Brass

    Mizu Drift is brought to life through graceful curves and circular inspired arcs. The natural curves of the Mizu Drift Double Towel Rail creates perfect harmony in your bathroom.
    Technical specification
    • Unique ref.9512557
    • Product familyMizu
    • Product groupDrift
    • TypeObject (single object)
    • Date of publishing2024-03-21
    • Edition number1
    • Height (mm)40
    • Width (mm)900
    Related
    • Material mainBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit